3.3.17 Timer/Counter for Control (TCC) Application Electrical Specifications
| Standard
Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise
stated) Operating Temperature: -40°C ≤ TA ≤ +125°C for extended temperature | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TCC_1 | TCCINLOW | Capture TCCn Input Low Time | 2/fGLK_TCCn | — | — | µs | VDD(min) and meet TCC_5 specifications |
| TCC_3 | TCCINHIGH | Capture TCCn Input High Time | 2/fGLK_TCCn | — | — | µs | VDD(min) and meet TCC_5 specifications |
| TCC_5 | TCCINPERIOD | Capture Input Period | 4/fGLK_TCCn | — | — | µs | VDD (min) |
| TCC_7 | TCCOUTLOW | Compare TCCn Output Low Time | 3 × DI_27 | — | — | ns | VDD (min) and meet TCC_11 specifications |
| TCC_9 | TCCOUTHIGH | Compare TCCn Output High Time | 3 × DI_25 | — | — | ns | VDD (min) and meet TCC_11 specifications |
| TCC_11 | TCCOUTPERIOD | Compare Output Period | TCC_7 + TCC_9 | — | — | ns | VDD (min) |
| TCC_13 | fGCLK_TCCn | TCC peripheral module clock frequency | — | — | FCLK_35 | MHz | |
| TCC_15 | TCCFD | Fault input to I/O pin change | — | 43 | — | ns | VDD (typ) |
| TCC_17 | TCCFLT | Fault input pulse width | 1/(2 × (tRISE + tFALL)) | — | — | ns | VDD (min) |