3.3.12 Peripheral QTouch® Controller (PTC) Electrical Specifications

Table 3-22. Peripheral QTouch® Controller AC Electrical Specifications
Standard Operating Conditions: VDDIO = AVDD = 1.8V to 5.5V (unless otherwise stated)

Operating Temperature: -40°C ≤ TA ≤ +125°C for Extended Temperature

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
PTC_1CLOAD_SC(1)Self capacitance mode

(PTC channel Y0 - Y31)

Y058pFMaximum sensor load capacitance(1)
Yn-1pF
YnpF
PTC_3CLOAD_MC(1)Mutual Capacitance mode

(PTC channel Y0 - Y31)

28pF
PTC_4AfPTC(2)PTC frequencyFCLK_55MHz
PTC_4BtwakeWake-up timeµs
PTC_5twakeSupply voltage2.55.5V
Note:
  1. Maximum capacitive load that the PTC circuitry can compensate for on each channel.
  2. fPTC = GCLKPTC / PTC prescaler.