41.4.10 Zero-Cross Detect (ZCD) Specifications
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C | |||||||
---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
ZC01 | VPINZC | Voltage on Zero-Cross Pin | — | 0.9 | — | V | |
ZC02 | IZCD_MAX | Maximum source or sink current | — | — | 600 | μA | |
ZC03 | TRESPH | Response Time, Rising Edge | — | 1 | — | μs | |
TRESPL | Response Time, Falling Edge | — | 1 | — | μs | ||
† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. |