41.4.8 8-Bit DAC Specifications

Table 41-14. 

Standard Operating Conditions (unless otherwise stated)

VDD = 3.0V, TA = 25°C

Param. No.Sym.CharacteristicMin.Typ. †Max.UnitsConditions
DAC01*CLSBStep Size(VDACREF+-VDACREF-)/256V
DAC02CINLIntegral Error±1LSb
DAC03CDNLDifferential Error±1LSb
DAC04COFFOffset Error±1LSb
DAC05CGNGain Error±2LSb
DAC06*CRUnit Resistor ValueΩ
DAC07*CSTSettling Time(1)10μs
DAC08*CACCAbsolute Accuracy±1LSb

* These parameters are characterized but not tested.

† Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Note:
  1. Settling time measured while DACR[7:0] transitions from ‘b00000000 to ‘b11111111.