31.5 ADCGxB

ADC Channel Group Selection Port B
Note: Refer to the “Pin Allocation Table” for details about available pins per port.
Name: ADCGxB
Offset: 0x1D2F

Bit 76543210 
 CGB7CGB6CGB5CGB4CGB3CGB2CGB1CGB0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CGBn Channel Group Selection Enable on RB Pins

Refer to the “Pin Allocation Table” for details about available pins per port.