31.5 ADCGxE

ADC Channel Group Selection Port E
Note: Refer to the “Pin Allocation Table” for details about available pins per port.
Name: ADCGxE
Offset: 0x1D32

Bit 76543210 
      CGE2CGE1CGE0 
Access R/WR/WR/W 
Reset 000 

Bits 0, 1, 2 – CGEn Channel Group Selection Enable on RE Pins

Refer to the “Pin Allocation Table” for details about available pins per port.