31.5 ADCGxD

ADC Channel Group Selection Port D
Note: Refer to the “Pin Allocation Table” for details about available pins per port.
Name: ADCGxD
Offset: 0x1D31

Bit 76543210 
 CGD7CGD6CGD5CGD4CGD3CGD2CGD1CGD0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CGDn Channel Group Selection Enable on RD Pins

Refer to the “Pin Allocation Table” for details about available pins per port.