29.2.4.2.3 ACKSTAT Status Flag

In Transmit mode, the Acknowledge Status (ACKSTAT) bit is cleared when the client has sent an Acknowledge (ACK = 0), and is set when the client issues a NACK. A client sends an ACK when it has recognized its address (including a General Call), or when the client has properly received its data.