12.10.6 PIE4

Peripheral Interrupt Enable Register 4
Note: Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE4.
Name: PIE4
Offset: 0x009A

Bit 76543210 
   ZCDIEADTIEADIECM1IEBCL2IESSP2IE 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – ZCDIE Zero-Cross Detect (ZCD) Interrupt Enable

ValueDescription
1 ZCD interrupts are enabled
0 ZCD interrupts are disabled

Bit 4 – ADTIE ADC Threshold Interrupt Enable

ValueDescription
1 ADC Threshold interrupts are enabled
0 ADC Threshold interrupts are disabled

Bit 3 – ADIE ADC Interrupt Enable

ValueDescription
1 ADC interrupts are enabled
0 ADC interrupts are disabled

Bit 2 – CM1IE Comparator 1 Interrupt Enable

ValueDescription
1 Comparator 1 interrupts are enabled
0 Comparator 1 interrupts are disabled

Bit 1 – BCL2IE MSSP2 Bus Collision Interrupt Enable

ValueDescription
1 MSSP2 Bus Collision interrupts are enabled
0 MSSP2 Bus Collision interrupts are disabled

Bit 0 – SSP2IE MSSP2 Interrupt Enable

ValueDescription
1 MSSP2 interrupts are enabled
0 MSSP2 interrupts are disabled
Bit PEIE of the INTCON register must be set to enable any peripheral interrupt controlled by registers PIE1 through PIE4.