3.8 Event Output Driver
Overview
Event output is the change in the state of the pin output to high or low or to toggle after a specific time interval.Event output is the change in the state of the pin output to high or low or to toggle after a specific time interval.
Features
- User configurable event change type, i,e to set the event output pin high or low, to toggle when the transition time elapses.
- Event Transition time is user configurable, this value range varies based on the clock source selected from Hardware Dependency module (PLIB).
- In Synchronization (Sync) operation, the timer Reset or clear occurs when the input selected by Sync is asserted.
- In Trigger operation, the Timer is held in Reset until the input selected by Trigger is asserted.
The following waveform represents the Event Output generation and the effect of Sync signal assertion.The following waveform represents the Event Output generation and the effect of Sync signal assertion.
The following waveform represents the Trigger source effect on Event Output generation The following waveform represents the Trigger source effect on Event Output generation