3.26 System Drivers
Provides system level core functionality, like Clock, Interrupt, Pins. Some of these can be device dependent.
An overview of Drivers is given MCC Melody System Drivers. Here the detailed documentation of individual drivers is listed.