3.29.2 Clock Driver
Overview
The Clock peripheral helps the user to easily configure System Clock frequency and other Clock Generator frequencies using MCC Melody User Interface.
Features
Clock Generators
- Supports multiple Clock Generators
- Each Clock Generator has
- Selectable Clock Source
- Clock Divider block
- Fail safe clock monitors
- A backup clock source
Phase Locked Loop(PLL) Blocks
- Supports multiple PLL Blocks
- Selectable Clock Source
- Fail safe clock monitors
- A backup clock source
- PLL OUT divider output
- PLL VCO divider output
Clock Generator and PLL Clock Sources
- RC oscillator (FRC)
- RC backup oscillator (BFRC)
- Internal Low Power RC Oscillator(LPRC)
- PLL OUT output
- PLL VCO divider output
- External/Primary Oscillator
- External Reference Input (REFI pin)
3.29.2.1 Module Documentation
3.29.2.1.1 Clock Driver
Clock configurator driver for System and Peripheral Clock using dsPIC MCUs.
Module description
Clock configurator driver for System and Peripheral Clock using dsPIC MCUs.
PLIB Version 1.1.0-rc.6 |
Definitions
#define CLOCK_SystemFrequencyGet() (8000000UL)
This macro is used to read the System clock (FOSC) Frequency configured in the MCC Melody User Interface.
#define CLOCK_InstructionFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet())
This macro is used to read the Instruction Clock (FCY) Frequency configured in the MCC Melody User Interface.
#define CLOCK_FastPeripheralFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet())
This macro is used to read the Fast Peripheral Clock (1:1) Frequency configured in the MCC Melody User Interface
#define CLOCK_StandardPeripheralFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet() / (uint32_t)2)
This macro is used to read the Standard Peripheral Clock (1:2) Frequency configured in the MCC Melody User Interface
#define CLOCK_SlowPeripheralFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet() / (uint32_t)4)
This macro is used to read the Slow Peripheral Clock (1:4) Frequency configured in the MCC Melody User Interface
Enumerations
enum CLOCK_GENERATOR { CLOCK_GENERATOR_1, CLOCK_GENERATOR_2, CLOCK_GENERATOR_3, CLOCK_SYSTEM = 1, CLOCK_FRC = 2, CLOCK_WDT = 3, CLOCK_BFRC = 3, CLOCK_GENERATOR_MAX = 3 }
CLOCK generator instances.
enum CLOCK_FAIL_STATUS_MASKS { CLOCK_GEN1_FAIL_MASK = 0x1, CLOCK_GEN2_FAIL_MASK = 0x2, CLOCK_GEN3_FAIL_MASK = 0x4 }
Mask values for clock fail status.
enum CLOCK_MONITOR { CLOCK_MONITOR_MAX = 0 }
CLOCK monitor instances.
Functions
void CLOCK_Initialize (void)
Initializes all the CLOCK sources and clock switch configurations.
static uint32_t CLOCK_GeneratorFrequencyGet (enum CLOCK_GENERATOR generator)
This inline function returns clock generator frequency in Hz.
static uint32_t CLOCK_FailStatusGet (void)
This inline function returns clock generator failure status.
void CLOCK_CombinedClockFailCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CLOCK CombinedClockFail event.
void CLOCK_CombinedClockFailCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using
CLOCK_CombinedClockFailCallbackRegister.
Definition Documentation
CLOCK_FastPeripheralFrequencyGet
#define CLOCK_FastPeripheralFrequencyGet( ) ((uint32_t)CLOCK_SystemFrequencyGet())
This macro is used to read the Fast Peripheral Clock (1:1) Frequency configured in the MCC Melody User Interface
CLOCK_InstructionFrequencyGet
#define CLOCK_InstructionFrequencyGet( ) ((uint32_t)CLOCK_SystemFrequencyGet())
This macro is used to read the Instruction Clock (FCY) Frequency configured in the MCC Melody User Interface.
CLOCK_SlowPeripheralFrequencyGet
#define CLOCK_SlowPeripheralFrequencyGet( ) ((uint32_t)CLOCK_SystemFrequencyGet() / (uint32_t)4)
This macro is used to read the Slow Peripheral Clock (1:4) Frequency configured in the MCC Melody User Interface
CLOCK_StandardPeripheralFrequencyGet
#define CLOCK_StandardPeripheralFrequencyGet( ) ((uint32_t)CLOCK_SystemFrequencyGet() / (uint32_t)2)
This macro is used to read the Standard Peripheral Clock (1:2) Frequency configured in the MCC Melody User Interface
CLOCK_SystemFrequencyGet
#define CLOCK_SystemFrequencyGet( ) (8000000UL)
This macro is used to read the System clock (FOSC) Frequency configured in the MCC Melody User Interface.
Function Documentation
CLOCK_CombinedClockFailCallback()
void CLOCK_CombinedClockFailCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using
CLOCK_CombinedClockFailCallbackRegister.| none |
none |
CLOCK_CombinedClockFailCallbackRegister()
void CLOCK_CombinedClockFailCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CLOCK CombinedClockFail event.
| in | handler |
- Address of the callback function. |
none |
CLOCK_FailStatusGet()
inline static uint32_t CLOCK_FailStatusGet (void )
This inline function returns clock generator failure status.
none |
| none |
32-bit status value. Use status masks in CLOCK_FAIL_STATUS_MASKS to derive individual status. |
In interrupt mode this function has to be called inside CLOCK_CombinedClockFailCallback to know the status during failure event.
CLOCK_GeneratorFrequencyGet()
inline static uint32_t CLOCK_GeneratorFrequencyGet (enum CLOCK_GENERATOR generator)
This inline function returns clock generator frequency in Hz.
none |
| in | generator |
- instance of clock generator |
Clock frequency in Hz |
CLOCK_Initialize()
void CLOCK_Initialize (void )
Initializes all the CLOCK sources and clock switch configurations.
none |
| none |
none |
Enumeration Type Documentation
CLOCK_FAIL_STATUS_MASKS
enum CLOCK_FAIL_STATUS_MASKS
Mask values for clock fail status.
| CLOCK_GEN1_FAIL_MASK |
Fail mask for Clock Generator 1 |
| CLOCK_GEN2_FAIL_MASK |
Fail mask for Clock Generator 2 |
| CLOCK_GEN3_FAIL_MASK |
Fail mask for Clock Generator 3 |
CLOCK_GENERATOR
enum CLOCK_GENERATOR
CLOCK generator instances.
| CLOCK_GENERATOR_1 |
Clock Generator 1 |
| CLOCK_GENERATOR_2 |
Clock Generator 2 |
| CLOCK_GENERATOR_3 |
Clock Generator 3 |
| CLOCK_SYSTEM |
Clock for System |
| CLOCK_FRC |
Clock for FRC |
| CLOCK_WDT |
Clock for WDT |
| CLOCK_BFRC |
Clock for BFRC |
| CLOCK_GENERATOR_MAX |
CLOCK_MONITOR
enum CLOCK_MONITOR
CLOCK monitor instances.
| CLOCK_MONITOR_MAX |
3.29.2.2 File Documentation
3.29.2.2.1 source/clock.h File Reference
#include <xc.h> #include <stdint.h> #include <stdbool.h> #include "clock_types.h"
Functions
void CLOCK_Initialize (void)
Initializes all the CLOCK sources and clock switch configurations.
static uint32_t CLOCK_GeneratorFrequencyGet (enum CLOCK_GENERATOR generator)
This inline function returns clock generator frequency in Hz.
static uint32_t CLOCK_FailStatusGet (void)
This inline function returns clock generator failure status.
void CLOCK_CombinedClockFailCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CLOCK CombinedClockFail event.
void CLOCK_CombinedClockFailCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using
CLOCK_CombinedClockFailCallbackRegister.
Macros
#define CLOCK_SystemFrequencyGet() (8000000UL)
This macro is used to read the System clock (FOSC) Frequency configured in the MCC Melody User Interface.
#define CLOCK_InstructionFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet())
This macro is used to read the Instruction Clock (FCY) Frequency configured in the MCC Melody User Interface.
#define CLOCK_FastPeripheralFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet())
This macro is used to read the Fast Peripheral Clock (1:1) Frequency configured in the MCC Melody User Interface
#define CLOCK_StandardPeripheralFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet() / (uint32_t)2)
This macro is used to read the Standard Peripheral Clock (1:2) Frequency configured in the MCC Melody User Interface
#define CLOCK_SlowPeripheralFrequencyGet() ((uint32_t)CLOCK_SystemFrequencyGet() / (uint32_t)4)
This macro is used to read the Slow Peripheral Clock (1:4) Frequency configured in the MCC Melody User Interface
Detailed Description
CLOCK Generated Driver Header File
3.29.2.2.2 source/clock_types.h File Reference
Enumerations
enum CLOCK_GENERATOR { CLOCK_GENERATOR_1, CLOCK_GENERATOR_2, CLOCK_GENERATOR_3, CLOCK_SYSTEM = 1, CLOCK_FRC = 2, CLOCK_WDT = 3, CLOCK_BFRC = 3, CLOCK_GENERATOR_MAX = 3 }
CLOCK generator instances.
enum CLOCK_FAIL_STATUS_MASKS { CLOCK_GEN1_FAIL_MASK = 0x1, CLOCK_GEN2_FAIL_MASK = 0x2, CLOCK_GEN3_FAIL_MASK = 0x4 }
Mask values for clock fail status.
enum CLOCK_MONITOR { CLOCK_MONITOR_MAX = 0 }
CLOCK monitor instances.