3.29.4 Interrupt Driver

Overview

Interrupt Module provides a tabular representation of all the Interrupts present in the system.

Features

  • Interrupt Priority(IPL) can be assigned to a given interrupt based on the active Interrupts and relative priority or dependency between the interrupts.
  • Alternate Working Register set can be assigned to any Interrupt Priority Level(IPL).
  • Context(CTXT) can be enabled for a given interrupt to make use of Alternate Working Register Set.
  • Global Interrupt is non-editable and always enabled for a given device.
  • Interrupts cannot be enabled as part of the table and needs to be enabled in the their respective Driver/PLIB.

3.29.4.1 Module Documentation

3.29.4.1.1 Interrupt Driver

Interrupt Priority configuration driver using dsPIC MCUs.  

Module description

Interrupt Priority configuration driver using dsPIC MCUs.  

This is the generated driver types header file for the INTERRUPT driver  

Function Documentation

INTERRUPT_Deinitialize()

void INTERRUPT_Deinitialize (void )

Deinitializes the INTERRUPT to POR values.

Parameters:
none
Returns:

none  

INTERRUPT_GlobalDisable()

inline static void INTERRUPT_GlobalDisable (void )

Disables the global interrupt bit.

Parameters:
none
Returns:

none  

INTERRUPT_GlobalEnable()

inline static void INTERRUPT_GlobalEnable (void )

Enables the global interrupt bit.

Parameters:
none
Returns:

none  

INTERRUPT_Initialize()

void INTERRUPT_Initialize (void )

Initializes the interrupt priorities of the modules that have been configured.

Parameters:
none
Returns:

none  

INTERRUPT_VectorNumberGet()

inline static uint16_t INTERRUPT_VectorNumberGet (void )

Returns the pending Interrupt Vector number.

Parameters:
none
Returns:

Returns the pending Interrupt Vector number  

Enumeration Type Documentation

INTERRUPT_PRIORITY

enum INTERRUPT_PRIORITY

Defines the interrupt priority values.

INTERRUPT_PRIORITY_1
INTERRUPT_PRIORITY_2
INTERRUPT_PRIORITY_3
INTERRUPT_PRIORITY_4
INTERRUPT_PRIORITY_5
INTERRUPT_PRIORITY_6
INTERRUPT_PRIORITY_7
INTERRUPT_MAX_PRIORITY

3.29.4.2 File Documentation

3.29.4.2.1 source/interrupt.h File Reference

#include <stdint.h>
#include <xc.h>

Detailed Description

INTERRUPT Generated Driver Header File