5.5 Read Register
The following table describes the Read registers. This command is used to read registers from the Bluetooth controller using UART.
| HCI Packet Indicator | Op Code | Parameters Length | Parameters Payload | ||
|---|---|---|---|---|---|
| 1 | 0xFC01 | 6 | Register Address (4 bytes) | 0x20 | 0x01 |