5.2 Changing BD Address
The host uses the command mentioned in the following table to change the BD address. After performing this command, a standard Reset command (Op Code 0x0c03) is performed to update the new address.
| HCI Packet Indicator | Op Code | Parameters Length | Parameters Payload |
|---|---|---|---|
| 1 | 0xFC54 | 6 | BD Address (6 bytes) |