5.1 Updating UART Parameters Command
When the host needs to change the UART settings of the Bluetooth controller, the command mentioned in the table below is used to change the baud rate and flow control options.
| HCI Packet Indicator | Op Code | Parameters Length | Parameters Payload | |
|---|---|---|---|---|
| 1 | OxFC53 | 5 | Baud rate (4bytes) | Flow control (1byte) |