4.3.2 Direct USB Connection
For USB applications on SAM R34, there is a directly
connected USB port designated TARGET_USB. This is exposed as a Micro-B jack designated
J201. The TARGET_USB port includes required ESD suppression and power management
circuitry. A GPIO is used to detect the VBUS voltage on the connector, to detect when a
TARGET USB cable is connected in Self-Powered mode. In USB Host mode, VBUS voltage is
provided by the kit and cannot identify the connected device; therefore, another GPIO is
used to detect the USB ID of the device.
Note: The SAMR35 does not have a USB PHY.
The EDBG port is not directly connected to the SAM R34 USB
PHY.
| SAM R34 Pin | USB Function | Shared Functionality |
|---|---|---|
| PA07 | VBUS Detection | EXT1 |
| PA15 | USB ID | EXT3 |
| PA24 | USB D- | - |
| PA25 | USB D+ | - |