The SAM
R34 Xplained Pro Evaluation Kit headers EXT1 and EXT3
offer access to the I/O of the microcontroller in order to expand the board e.g., by
connecting extensions to the board. These headers are based on the standard extension
header specified in Xplained Pro Standard Extension
Header. The headers have a pitch of 2.54 mm.
Table 4-1. Extension Header EXT1| EXT1 | SAM R34 | Shared Functionality |
|---|
| Pin | Signal | Port | Pin |
|---|
| 1 | ID | - | - | - |
| 2 | GND | - | - | - |
| 3 | ADC(+) | PA06 | E3 | - |
| 4 | ADC(-) | PA07 | F3 | - |
| 5 | GPIO1 | PA08 | F4 | EXT3 |
| 6 | GPIO2 | PA28 | C6 | Mechanical Buttons |
| 7 | PWM(+) | PA18 | E7 | - |
| 8 | PWM(-) | PA19 | E8 | - |
| 9 | IRQ | PA22 | D8 | - |
| 10 | SPI_SS | PA15 | G8 | - |
| 11 | TWI_SDA | PA16 | F7 | EXT3 |
| 12 | TWI_SCL | PA17 | E6 | EXT3 |
| 13 | UART_RX | PA05 | C4 | Virtual COM Port |
| 14 | UART_TX | PA04 | D3 | Virtual COM Port |
| 15 | SPI_SS | PA23 | D7 | - |
| 16 | SPI_MOSI | PB22 | E5 | EXT3 |
| 17 | SPI_MISO | PB02 | B4 | EXT3 |
| 18 | SPI_SCK | PB23 | C7 | EXT3 |
| 19 | GND | - | - | - |
| 20 | VCC | - | - | - |
Table 4-2. Extension Header EXT3| EXT3 | SAM R34 | Shared Functionality |
|---|
| Pin | Signal | Port | Pin |
|---|
| 1 | ID | - | - | - |
| 2 | GND | - | - | - |
| 3 | ADC(+) | - | - | - |
| 4 | ADC(-) | - | - | - |
| 5 | GPIO1 | PA27 | E4 | - |
| 6 | GPIO2 | - | - | - |
| 7 | PWM(+) | - | - | - |
| 8 | PWM(-) | - | - | - |
| 9 | IRQ | - | - | - |
| 10 | SPI_SS | PA08 | F4 | EXT1 |
| 11 | TWI_SDA | PA16 | F7 | EXT1 |
| 12 | TWI_SCL | PA17 | E6 | EXT1 |
| 13 | UART_RX | - | - | - |
| 14 | UART_TX | - | - | - |
| 15 | SPI_SS | PA14 | F8 | - |
| 16 | SPI_MOSI | PB22 | E5 | EXT1 |
| 17 | SPI_MISO | PB02 | B4 | EXT1 |
| 18 | SPI_SCK | PB23 | C7 | EXT1 |
| 19 | GND | - | - | - |
| 20 | VCC | - | - | - |