5.4 Versatile Passive CLASSD Output Filter for 4Ω and 8Ω Speakers
The following table shows the optimal values for the impedance minimum, maximum and midpoint (geometric average) values.
|
Forward Computation | |||
|---|---|---|---|
|
Fhp = |
20 Hz | ||
|
Flp = |
2.00E+04 Hz | ||
|
Qlp = |
7.07E-01 | ||
|
Rload (Ω) |
Cs (µF) |
L (µH) |
C (µF) |
|
3 |
2653 |
34 |
1.88 |
|
5.5 |
1453 |
62 |
1.03 |
|
10 |
796 |
113 |
0.56 |
The following table shows the effect of selecting component values based on the midpoint, using the nearest normalized values, and then computing backward the Fhp, Flp and Qlp values.
|
Second-Order Low-Pass Backward Computation - Trial 1 (From selecting the components to specifying the filter) | |||||||
|---|---|---|---|---|---|---|---|
| Component values | L (µH) | 68 | |||||
| C (µF) | 1.68 | (Cap1//Cap2) | 1.00 | (Cap1 only) | 0.68 | (Cap2 only) | |
|
(Flp, Qlp) vs (L, C) | Rload (Ω) | Flp (kHz) | Qlp | Flp (kHz) | Qlp | Flp (kHz) | Qlp |
| 3 | 14891 | 0.47 | 19300 | 0.36 | 23405 | 0.30 | |
| 4 | 0.63 | 0.49 | 0.40 | ||||
| 5 | 0.79 | 0.61 | 0.50 | ||||
| 6 | 0.94 | 0.73 | 0.60 | ||||
| 7 | 1.10 | 0.85 | 0.70 | ||||
| 8 | 1.26 | 0.97 | 0.80 | ||||
| 9 | 1.41 | 1.09 | 0.90 | ||||
| 10 | 1.57 | 1.21 | 1.00 | ||||
Q is nearly maintained in the [0.5, 1] range for the [4, 8] impedance range, which is acceptable.
To achieve high audio quality, the capacitor can be divided into two separate units that can be individually connected or disconnected to fine-tune the system’s response. The following table shows the results with 1 µF and 0.68 µF.
|
Second-Order Low-Pass Backward Computation - Trial 2 (From selecting the components to specifying the filter) | |||||||
|---|---|---|---|---|---|---|---|
| Component values | L (µH) | 47 | |||||
| C (µF) | 1.15 | (Cap1//Cap2) | 0.68 | (Cap1 only) | 0.47 | (Cap2 only) | |
|
(Flp, Qlp) vs (L, C) | Rload (Ω) | Flp (kHz) | Qlp | Flp (kHz) | Qlp | Flp (kHz) | Qlp |
| 3 | 21648 | 0.47 | 28152 | 0.36 | 33863 | 0.30 | |
| 4 | 0.63 | 0.48 | 0.40 | ||||
| 5 | 0.78 | 0.60 | 0.50 | ||||
| 6 | 0.94 | 0.72 | 0.60 | ||||
| 7 | 1.09 | 0.84 | 0.70 | ||||
| 8 | 1.25 | 0.96 | 0.80 | ||||
| 9 | 1.41 | 1.08 | 0.90 | ||||
| 10 | 1.56 | 1.20 | 1.00 | ||||