42.4.11 Fixed Voltage Reference (FVR) Specifications
| Standard Operating Conditions (unless
otherwise stated) VDD = 3.0V, TA = 25°C | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| FVR01 | VFVR1 | 1x Gain (1.024V) | -4 | — | -4 | % | VDD ≥ 2.5V, -40°C to 85°C |
| FVR02 | VFVR2 | 2x Gain (2.048V) | -4 | — | +4 | % | VDD ≥ 2.5V, -40°C to 85°C |
| FVR03 | VFVR4 | 4x Gain (4.096V) | -6 | — | +6 | % | VDD ≥ 4.75V, -40°C to 85°C |
| FVR04* | TFVRST | FVR Start-up Time | — | 25 | — | μs | |