22.1 Timer0 Operation
Timer0 can operate as either an 8-bit or 16-bit timer. The mode is selected with the MD16 bit.
Timer0 can operate as either an 8-bit or 16-bit timer. The mode is selected with the MD16 bit.
DS40002686A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.