30 FVR - Fixed Voltage Reference
The Fixed Voltage Reference (FVR) is a stable voltage reference,
         independent of VDD, with the following selectable output levels:
      - 1.024V
 - 2.048V
 - 4.096V
 
The output of the FVR can be configured to supply a reference voltage to the following:
- ADC input channel
 - ADC positive reference
 - Comparator input
 - Digital-to-Analog Converter (DAC)
 
The FVR can be enabled by setting the FVREN bit of the FVRCON register.
Important: Fixed Voltage Reference output cannot exceed
            VDD.