Memory
- Up to 64K Bytes Program Flash Memory
 - Up to 3615 Bytes Data SRAM Memory
 - Up to 1024 Bytes Data EEPROM
 - Programmable Code Protection
 - Direct, Indirect and Relative Addressing modes
 
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.