21 TMR2 - Timer2 Module
The Timer2 module is a 8-bit timer that incorporates the following features:
- 8-Bit Timer and Period Registers
- Readable and Writable
- Software Programmable Prescaler (1:1 to 1:128)
- Software Programmable Postscaler (1:1 to 1:16)
- Interrupt on T2TMR Match with T2PR
- One-Shot Operation
- Full Asynchronous Operation
- Includes Hardware Limit Timer (HLT)
- Alternate Clock Sources
- External Timer Reset Signal Sources
- Configurable Timer Reset Operation
See Figure 21-1 for a block diagram of Timer2.
Important: References to module Timer2 apply to all the
even numbered timers on this device. (Timer2, Timer4, etc.)
Note:
- Signal to the CCP to trigger the PWM pulse.
- See TxRST for external Reset sources.
- See Clock Source Selection table for clock source selection.