Clocking Structure
- High-Precision Internal Oscillator Block (HFINTOSC):
- Selectable frequencies up to 64 MHz
 - ±1% at calibration
 
 - 32 kHz Low-Power Internal Oscillator (LFINTOSC)
 - External 32 kHz Crystal Oscillator (SOSC)
 - External High-frequency Oscillator Block:
- Three crystal/resonator modes
 - Digital Clock Input mode
 - 4x PLL with external sources
 
 - Fail-Safe Clock Monitor:
- Allows for safe shutdown if external clock stops
 
 - Oscillator Start-up Timer (OST)