6 REFCLK - Reference Clock Output Module
The reference clock output (REFCLK) module provides the ability to send a clock signal to the clock reference output pin (CLKR). The reference clock output can also be routed internally as a signal for other peripherals, such as the Data Signal Modulator (DSM), memory scanner, and timer module.
The reference clock output module has the following features:
- Selectable Clock Source Using the CLKRCLK Register
 - Programmable Clock Divider
 - Selectable Duty Cycle