26 CLC - Configurable Logic Cell
The Configurable Logic Cell (CLC) module provides programmable logic that operates outside the speed limitations of software execution. The logic cell takes up to 64 input signals and, through the use of configurable gates, reduces the 64 inputs to four logic lines that drive one of eight selectable single-output logic functions.
Input sources are a combination of the following:
        - I/O pins
 - Internal clocks
 - Peripherals
 - Register bits
 
Important: There are several CLC
            instances on this device. Throughout this section, the lower case ‘x’ in register names
            is a generic reference to the CLC instance number. For example, the first instance of
            the control register is CLC1CON and is generically described in this chapter as
            CLCxCON.
        The following figure is a simplified diagram showing signal flow through the
            CLC. Possible configurations include:
        - Combinatorial Logic:
- AND
 - NAND
 - AND-OR
 - AND-OR-INVERT
 - OR-XOR
 - OR-XNOR
 
 - Latches:
- S-R
 - Clocked D with Set and Reset
 - Transparent D with Set and Reset
 - Clocked J-K with Reset
 
 
Note: 
                
        - See Figure 26-2 for input data selection and gating.
 - See Figure 26-3 for programmable logic functions.