Features
- AVR® CPU
- Running at up to 24 MHz
- Single-cycle I/O access
- Two-level interrupt controller
- Two-cycle hardware multiplier
- Program and Debug Interface Disable (PDID)
- Supply voltage range: 1.8-5.5V
- Memories
- 16/32/64 KB in-system self-programmable Flash memory with a genuine read-while-write operation
- 2/4/8 KB SRAM
- 256B EEPROM
- 512B of user row in nonvolatile memory that can keep data during chip erase and be programmed while the device is locked
- 256B of boot row
- Write/erase endurance
- Flash 1,000 cycles
- EEPROM 100,000 cycles
- Data retention: 40 years at 55°C
- System
- Power-on Reset (POR) circuit
- Brown-out Detector (BOD)
- Voltage Level Monitor (VLM) with interrupt at a programmable level above the BOD
- Clock options
- High-precision internal high-frequency oscillator with selectable
frequency up to 24 MHz
(OSCHF)
- Auto-tuning for improved internal oscillator accuracy
- 32.768 kHz internal oscillator (OSC32K)
- 32.768 kHz external crystal oscillator (XOSC32K)
- External clock input
- External high-frequency crystal oscillator (XOSCHF) with clock failure detection
- High-precision internal high-frequency oscillator with selectable
frequency up to 24 MHz
(OSCHF)
- Single-pin Unified Program and Debug Interface (UPDI)
- Three sleep modes
- Idle with all peripherals running for immediate wake-up
- Standby with a configurable operation of selected peripherals
- Power-Down with full data retention
- Automated Cyclic Redundancy Check (CRC) Flash memory scan
- Watchdog Timer (WDT) with Window mode, with a separate on-chip oscillator
- External interrupt on all general purpose pins
- Peripherals
- One 16-bit Timer/Counter type A (TCA) with three compare channels for Pulse-Width Modulation (PWM) and waveform generation
- Two 16-bit Timer/Counter type B (TCB) with input capture and signal measurements
- One 16-bit Real-Time Counter (RTC) that can run from an external crystal or internal oscillator
- One USB 2.0 full-speed (12 Mbps) device-compliant interface(1)
- Optional internal 3.3V voltage regulator
- OSCHF oscillator can be tuned to the USB Start-of-Frames (SOFs) for crystal-less operation
- 16 endpoint addresses each, with one input and one output endpoint for up to 32 endpoints
- Multipacket transfer for reduced interrupt load and software intervention
- Two USARTs
- Operation modes: RS-485, LIN client, SPI host, and IrDA
- Fractional baud rate generator, auto-baud, and start-of-frame detection
- One SPI with host/client operation modes
- One Two-Wire Interface (TWI) with dual address match
- Simultaneous host/client operation (dual mode)
- Philips Inter-Integrated Circuit (I2C) compatible
- Standard mode (Sm, 100 kHz)
- Fast mode (Fm, 400 kHz)
- Fast mode plus (Fm+, 1 MHz)(2)
- Event System for CPU independent and predictable inter-peripheral signaling
- Configurable Custom Logic (CCL) with four programmable Look-up Tables (LUTs)
- One 10-bit 170 ksps Analog-to-Digital Converter (ADC)
- One Analog Comparator (AC)
- Internal 1.024V, 2.048V, 2.500V and 4.096V voltage references and external reference option (VREF)
- I/O and Packages:
- Up to 25 (24) programmable GPIO (I/O) pins
- 32-pin VQFN 5x5 mm and TQFP 7x7 mm
- 28-pin VQFN 4x4 mm, SPDIP and SSOP
- 20-pin VQFN 3x3 mm and SSOP
- 14-pin SOIC
- Temperature Ranges:
- Industrial: -40°C to +85°C
Note:
- USB function is only available for VDD above 3.0V.
- I2C Fm+ is only supported for 2.7V and above.