10 GPR - General Purpose Registers
The AVR64DU32/28 devices provide four General Purpose registers
that can be used for storing any information. They are applicable for storing global
variables and interrupt flags. General Purpose registers, residing in the address range
0x1C-0x1F, are directly bit-accessible using the SBI,
CBI, SBIS, and SBIC
instructions.