Introduction
The AVR® DU Family of microcontrollers uses the AVR® CPU with a hardware multiplier running at clock speeds up to 24 MHz. They include 16/32/64 KB of Flash, 2/4/8 KB of SRAM, and 256 bytes of EEPROM. The microcontrollers are available in 14-, 20-, 28-, and 32-pin packages. The family uses the latest technologies from Microchip Technology, with a flexible and low-power architecture, including an Event System, intelligent analog features, and advanced digital peripherals such as a USB 2.0 full-speed device.