10.1 Recommended Thermal Operating Conditions

SymbolParameterConditionsMinMaxUnit
TAAmbient temperature–-40+85°C
TJJunction temperature–-40+125°C
RthJAJunction-to-ambient thermal resistanceBGA196–30°C/W
BGA289–28
BGA361–27
PDAllowable power dissipationBGA196TA=70°C–1.3W
BGA289TA=85°C–1.0
BGA361