11.3 196-ball TFBGA
For mechanical characteristics of the 196-ball TFBGA package, refer to the SAMA5D2 Series data sheet (see Reference Documents).
Note: The weight of the SAMA5D2
SiP is not the same as the weight of SAMA5D2. The SiP weight is provided below:
| Device | Weight (mg) |
|---|---|
| ATSAMA5D225C-D1M (128 Mb) | 240 |