35.5.8.2 Double Sample Conversion
Double sampling is enabled by setting the DSEN bit. When
this bit is set, two conversions are required before the module calculates the threshold error. Each
conversion must be triggered separately when CONT =
0
, but will repeat automatically form a single trigger when CONT = 1
. The
first conversion will set the MATH bit and update the ADACC register, but will not calculate ADERR or trigger ADCHnIF. When
the second conversion completes, the first value is transferred to ADPREV (depending on the
setting of PSIS) and the value of the second conversion is placed into ADRES. Only upon the
completion of the second conversion is ADERR calculated and ADCHnIF triggered (depending on the
value of CALC).