39.11.4 CMLPxPCH
| Name: | CMLPxPCH |
| Offset: | 0x0813 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCH[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:0 – PCH[2:0] Low-Power Comparator Noninverting Input Channel Select
| Value | Description |
|---|---|
111 | VSS |
110 | Low-Power Voltage Reference (VREFLP) |
101 | Low-Power DAC output |
100 | DAC2OUT |
011 | DAC1OUT |
010 | PCH not connected |
001 | PCH not connected |
000 | CLPxIN0+ |