37.19 PTC
Operating Conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ.✝ | Max. | Unit | Conditions |
| VDD | Supply voltage | 2.5 | — | 5.5 | V | |
| CLOAD * | Maximum load, mutual capacitance | — | — | 32 | pF | |
| Maximum load, self capacitance | — | — | 64 | pF | ||
| CINT * | — | 30 | — | pF | ||
| CSH | Driven shield capacitive drive(1) | — | 300 | — | pF | |
| CLKPTC_ADC * | PTC ADC operating frequency | 250 | — | 2000 | kHz | |
|
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are for design guidance only and are not tested. * These parameters are characterized but not tested in production. | ||||||