37.14 SPI

Figure 37-5. SPI - Timing Requirements in Host Mode
Table 37-19. SPI - Timing Specifications in Host Mode
SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSCK *SCK clock frequency——fCLK_PER / 2MHz
TSCK *SCK period2 × TCLK_PER——ns
tSCKWSCK high/low width—0.5 × TSCK—ns
tSCKRSCK rise time—2.7—ns
tSCKFSCK fall time—2.7—ns
tMISMISO setup to SCK—10—ns
tMIHMISO hold after SCK—10—ns
tMOSMOSI setup to SCK—0.5 × TSCK—ns
tMOHMOSI hold after SCK—1.0—ns

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.

Figure 37-6. SPI - Timing Requirements in Client Mode
Table 37-20. SPI - Timing Specifications in Client Mode
SymbolDescriptionMin.Typ.✝Max.UnitCondition
fSSCK *Client SCK clock frequency——fCLK_PER / 4MHz
TSSCK *Client SCK period4 × TCLK_PER——ns
tSSCKW *SCK high/low width2 × TCLK_PER——ns
tSSCKR *SCK rise time——1600ns
tSSCKF *SCK fall time——1600ns
tSIS *MOSI setup to SCK3.0——ns
tSIH *MOSI hold after SCKTCLK_PER——ns
tSSS *SS setup to SCK21——ns
tSSH *SS hold after SCK20——ns
tSOSMISO setup to SCK—8.0—ns
tSOHMISO hold after SCK—13—ns
tSOSSMISO setup after SS low—11—ns
tSOSHMISO hold after SS low—8.0—ns

✝ Data found in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only.

* These parameters are characterized but not tested in production.