24.13.13 Periodic Interrupt Timer Status
Name: | PITSTATUS |
Offset: | 0x11 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CTRLBUSY | |||||||||
Access | R | ||||||||
Reset | 0 |
Bit 0 – CTRLBUSY PITCTRLA Synchronization Busy
This bit is ‘1
’ when the RTC is busy synchronizing the Periodic
Interrupt Timer Control A (RTC.PITCTRLA) register in the RTC clock domain.