2 Design Requirements

The following table lists the resources required to run the demo.

Table 2-1. Design Requirements
RequirementVersion
Operating System64-bit Windows® 10
Hardware
PolarFire® Evaluation Kit (MPF300-EVAL-KIT)Rev D or later
2 SMA-to-SMA cables with 10 Gbps support (not provided with the kit)—
Host PC—
Utility Software
FlashPro Express
Note: Refer to the readme.txt file provided in the design files for the software versions used with this design.
Libero® SoC Design Suite
Important: Libero SmartDesign and configuration screenshots shown in this guide are for illustration purpose only. Open the Libero design to see the latest updates.