7.5 Write Protection
The AT34C04 incorporates a Reversible Software Write Protection (RSWP) feature that allows the ability to selectively write protect data stored in each of the four independent 128-byte EEPROM quadrants. Table 7-2 7-3 identifies the memory quadrant identifier with its associated quadrant, SPA and memory address locations.
The AT34C04 has three RSWP software commands:
- Set RSWP command for setting the RSWP.
- Clear RSWP command for resetting all of the quadrants to an unprotected state.
- Read RSWP command for checking the RSWP status.
| Block | SPA | Address Locations | Memory Quadrant Identifier |
|---|---|---|---|
| Quadrant 0 | 0 | 00h to 7Fh | 001 |
| Quadrant 1 | 0 | 80h to FFh | 100 |
| Quadrant 2 | 1 | 00h to 7Fh | 101 |
| Quadrant 3 | 1 | 80h to FFh | 000 |