11 11. Module: SILICON
| Silicon only supports Industrial temperature (-40°C to 85°C) and not Extended temperature (-40°C to 125°C). | |||||||||||||||||
| Workaround None. | |||||||||||||||||
Affected Silicon Revisions
|
| Silicon only supports Industrial temperature (-40°C to 85°C) and not Extended temperature (-40°C to 125°C). | |||||||||||||||||
| Workaround None. | |||||||||||||||||
Affected Silicon Revisions
|
DS80001203A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.