12 12. Module: DMA
| In the DMA controller’s descriptor write-back feature, after a transfer, the payload pointer is always incremented or decremented by 4 bytes, regardless of the configured transfer element size (SIZEn, e.g., byte, half-word, or word) in the descriptor. | |||||||||||||||||
| Workaround Configure the descriptor table to use SIZEn = 2 (32-bit transfer size) for all transfers. | |||||||||||||||||
Affected Silicon Revisions
|