8 8. Module: PWRM
If the power monitor module is enabled via the FPWRM configuration
bit, during device programming/ICSP entry, the power monitor may trigger
a reset event during the loading of the configuration fuses, and an
incorrect DEVID message may appear. ![]() | |||||||||||||||||
| Workaround Select Yes in the message prompt or the equivalent of 'Yes' in the programming environment, and the device will program as expected. | |||||||||||||||||
Affected Silicon Revisions
|