2 2. Module: PWM

In LLC mode, when TRIGy is equal to EOC and with CAPTREN set, ADC triggers are not generated when the ADC trigger source is TRIGy.

Workaround

Program initial TRIGy value with 50% of EOC value.

Affected Silicon Revisions
A0
X