5 5. Module: I3C

In Target mode, during data reception with DMA enabled, when the data buffer threshold I3C1BUFTHLD[RXTHLD] is configured greater than 0, data might be incorrectly stored in the RAM.
Workaround

Set I3C1BUFTHLD[RXTHLD] to a value of 0 to avoid data corruption.

Affected Silicon Revisions
A0
X