4 4. Module: I3C
| IBI data threshold (I3C1QUETHLDCON [IBIDATTHLD]) default value of 0 can cause the device to halt code execution. | |||||||||||||||||
| Workaround The user must set I3C1QUETHLDCON
[IBIDATTHLD] = | |||||||||||||||||
Affected Silicon Revisions
|
| IBI data threshold (I3C1QUETHLDCON [IBIDATTHLD]) default value of 0 can cause the device to halt code execution. | |||||||||||||||||
| Workaround The user must set I3C1QUETHLDCON
[IBIDATTHLD] = | |||||||||||||||||
Affected Silicon Revisions
|
DS80001203B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.