3 3. Module: PWM

When the PWML output is configured for active high override (PGxIOCON2bits.OVRENL = 1 and PGxIOCON2bits.OVRDAT = 1), it is expected that PWMH will be forced to the inactive state and PWML to the active state. However, both output pins are not overridden as expected, and normal PWM output continues to appear on both pins.

Workaround

None. Only PCI inputs may override PWML to active.

Affected Silicon Revisions
A0
A1
X
X