7 7. Module: PWRM

The UVBG bit in VM1EVENT[0] can be set erroneously on device start up. This can be safely ignored if the device is not actively resetting.
Workaround

If the power monitor is enabled, clear VM1EVENT on device start up as part of the device and module initialization.

Affected Silicon Revisions
A0
A1
X