2 2. Module: PWM

In LLC mode, when TRIGy is equal to EOC and with CAPTREN set, ADC triggers are not generated when the ADC trigger source is TRIGy.

Workaround

Program the initial PGxTRIGy register value (where y = C, D, E, or F as selected by CAPTRSEL) to 50% of the EOC value.

Affected Silicon Revisions
A0
A1
X
X