6.5 MAC Command
The MAC command computes a SHA-256 digest of a key
stored in the device or a challenge. The output of this command is the digest of this
message. If the message includes the serial number of the device, the response is said
to be “diversified”.