6.10 Write Command
The Write command writes 16 bytes to one of the EEPROM
Configuration subzones or 32 bytes to the EEPROM Data zone slots. Multiple writes may be
required to completely write the data slots.
Data in slots 1 and 2 can be written using a clear
text write. The secret key in Slot 3 can be written either with a clear text
write or with an encrypted write.
Modes of Operation:
- Configuration subzone Write
- Clear Text Data slot Write
- Encrypted Key Write